Select a different country or region to see content for your location.
United States
06:01:08 GMT+0000 (Coordinated Universal Time)


EGB3820-E40
Bush
Metal/polymer composite plain bush, maintenance-free, ISO 3547, with steel backing

Main Dimensions & Performance Data
Di | 38 mm | Inner diameter |
Do | 42 mm | Outer diameter |
B | 20 mm | Width |
Cr | 106.400 N | Basic dynamic load rating, radial |
C0r | 190.000 N | Basic static load rating, radial |
≈m | 37,1 g | Weight |
Dimensions
f | 20 ° | Chamfer angle outside diameter |
FiUT | 0,1 mm | Inner edge break, lower tolerance |
FiOT | 0,7 mm | Inner edge break, upper tolerance |
f | 1,2 mm | Outer chamfer |
Fi min | -0,1 mm | Inner edge break, min. |
Fi max | -0,7 mm | Inner edge break, max. |
Di OT | 0,073 mm | Inner diameter, upper tolerance |
Do OT | 0,085 mm | Outside diameter, upper tolerance |
Di UT | 0,003 mm | Inner diameter, lower tolerance |
Do UT | 0,045 mm | Outside diameter, lower tolerance |
s3 | 2 mm | Wall thickness |
s3 OT | 0,005 mm | Wall thickness, upper tolerance |
s3 UT | -0,03 mm | Wall thickness, lower tolerance |
BUT | -0,25 mm | Width, lower tolerance |
BOT | 0,25 mm | Width, upper tolerance |
fOT | 0,4 mm | Outer chamfer, upper tolerance |
fUT | -0,4 mm | Outer chamfer, lower tolerance |
Temperature range
Tmin | -200 °C | Operating temperature min. |
Tmax | 280 °C | Operating temperature max. |
Operating conditions for bearing EGB3820-E40-Y
In work for EGB3820-E40-Y
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2011-01-3 | Datenblatt | PDB 10 | Englisch
Maintenance-free plain bearing material E40

2017-10-15 | Technische Produktinformation | TPI 211 | Englisch
Metal/Polymer Composite Plain Bearings

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch