Select a different country or region to see content for your location.
United States
19:03:38 GMT+0000 (Coordinated Universal Time)


EGB3040-E50
Bush
Metal/polymer composite plain bush, low-maintenance, ISO 3547, with steel backing
Preferred product

Main Dimensions & Performance Data
Di | 30 mm | Innendurchmesser |
Do | 34 mm | Außendurchmesser |
B | 40 mm | Breite |
Cr | 84.000 N | Basic dynamic load rating, radial |
C0r | 168.000 N | Basic static load rating, radial |
≈m | 46,934 g | Weight |
Dimensions
f | 20 ° | Chamfer angle outside diameter |
dL | 4 mm | Diameter lubrication hole |
f | 1,2 mm | Fase außen |
Fi min | 0,1 mm | Innenkante Bruch, min. |
Fi max | 0,7 mm | Kantenbruch innen, max. |
Di OT | 0,143 mm | Innendurchmesser, obere Toleranz |
Do OT | 0,85 mm | Außendurchmesser, obere Toleranz |
Di UT | 0,073 mm | Inner diameter, lower tolerance |
Do UT | 0,45 mm | Außendurchmesser, untere Toleranz |
s3 | 2 mm | Wanddicke |
s3 OT | 0,005 mm | Wanddicke, obere Toleranz |
s3 UT | -0,03 mm | Wanddicke, untere Toleranz |
BUT | -0,25 mm | Breite, untere Toleranz |
BOT | 0,25 mm | Breite, obere Toleranz |
fOT | 0,4 mm | Fase außen, obere Toleranz |
fUT | -0,4 mm | Fase außen, untere Toleranz |
Fi | 0,1 mm | Kantenbruch innen |
Temperature range
Tmin | -40 °C | Betriebstemperatur min. |
Tmax | 110 °C | Betriebstemperatur max. |
Operating conditions for bearing EGB3040-E50
In work for EGB3040-E50
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2010-10-22 | Datenblatt | PDB 13 | Englisch
Low-maintenance plain bearing material E50

2017-10-15 | Technische Produktinformation | TPI 211 | Englisch
Metal/Polymer Composite Plain Bearings

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch