Select a different country or region to see content for your location.
United States
03:41:07 GMT+0000 (Coordinated Universal Time)


EGB260140-E40-B
Bush
Metal/polymer composite plain bush, maintenance-free, ISO 3547, with bronze backing

Main Dimensions & Performance Data
Di | 260 mm | Inner diameter |
Do | 265 mm | Outer diameter |
B | 140 mm | Width |
Cr | 5.100.000 N | Basic dynamic load rating, radial |
C0r | 9.100.000 N | Basic static load rating, radial |
≈m | 2,388 kg | Weight |
Dimensions
f | 20 ° | Chamfer angle outside diameter |
f | 1,8 mm | Outer chamfer |
Fi min | -0,2 mm | Inner edge break, min. |
Fi max | -1 mm | Inner edge break, max. |
Do OT | 0,245 mm | Outside diameter, upper tolerance |
Do UT | 0,145 mm | Outside diameter, lower tolerance |
s3 | 2,5 mm | Wall thickness |
s3 OT | -0,035 mm | Wall thickness, upper tolerance |
s3 UT | -0,085 mm | Wall thickness, lower tolerance |
BUT | -0,25 mm | Width, lower tolerance |
BOT | 0,25 mm | Width, upper tolerance |
fOT | 0,6 mm | Outer chamfer, upper tolerance |
fUT | -0,6 mm | Outer chamfer, lower tolerance |
Fi | 0,2 mm | Inner edge break |
Temperature range
Tmin | -200 °C | Operating temperature min. |
Tmax | 280 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance free | |
Sealing | Without | Not sealed |
Material sliding Layer | E40 | Maintenance-free sliding layer E40 |
Material back | Bronze |
Characteristics
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2011-01-13 | Datenblatt | PDB 14 | Englisch
Maintenance-free plain bearing material E40-B

2017-10-15 | Technische Produktinformation | TPI 211 | Englisch
Metal/Polymer Composite Plain Bearings

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings
