Select a different country or region to see content for your location.
United States
03:05:06 GMT+0000 (Coordinated Universal Time)


EGB1612-E50
Bush
Metal/polymer composite plain bush, low-maintenance, ISO 3547, with steel backing

Main Dimensions & Performance Data
Di | 16 mm | Inner diameter |
Do | 18 mm | Outer diameter |
B | 12 mm | Width |
Cr | 13.400 N | Basic dynamic load rating, radial |
C0r | 26.900 N | Basic static load rating, radial |
≈m | 3,3 g | Weight |
Dimensions
f | 20 ° | Chamfer angle outside diameter |
dL | 3 mm | Diameter lubrication hole |
f | 0,6 mm | Outer chamfer |
Fi min | 0,1 mm | Inner edge break, min. |
Fi max | 0,6 mm | Inner edge break, max. |
Di OT | 0,099 mm | Inner diameter, upper tolerance |
Do OT | 0,065 mm | Outside diameter, upper tolerance |
Di UT | 0,049 mm | Inner diameter, lower tolerance |
Do UT | 0,03 mm | Outside diameter, lower tolerance |
s3 | 1 mm | Wall thickness |
s3 OT | 0,005 mm | Wall thickness, upper tolerance |
s3 UT | -0,02 mm | Wall thickness, lower tolerance |
BUT | -0,25 mm | Width, lower tolerance |
BOT | 0,25 mm | Width, upper tolerance |
fOT | 0,4 mm | Outer chamfer, upper tolerance |
fUT | -0,4 mm | Outer chamfer, lower tolerance |
Fi | 0,1 mm | Inner edge break |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 110 °C | Operating temperature max. |
Your feedback helps us to continuously improve our product.


All
English

2010-10-22 | Datenblatt | PDB 13 | Englisch
Low-maintenance plain bearing material E50

2017-10-15 | Technische Produktinformation | TPI 211 | Englisch
Metal/Polymer Composite Plain Bearings

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch