Select a different country or region to see content for your location.
United States
09:08:55 GMT+0000 (Coordinated Universal Time)


XU160405-ZT
Slewing ring, Crossed roller bearing, without gear teeth
Crossed roller bearings without gear teeth, sealed on both sides

Main Dimensions & Performance Data
di | 336 mm | Bore Diameter |
di ZT | 338 mm | Diameter centring inner ring |
IT8 | Diameter centring inner ring tolerance | |
t | 7 mm | Length centering inner ring |
Da | 474 mm | Outside Diameter |
Da ZT | 472 mm | Diameter centring outer ring |
-IT8 | Diameter centring outer ring tolerance | |
T | 7 mm | Length centering outer ring |
H | 46 mm | Height |
≈m | 25 kg | Weight |
Dimensions
Di | 406 mm | Inner diameter outer ring |
ha | 41 mm | Height outer ring |
La | 450 mm | Pitchcircle diameter fixing holes outer ring |
na | 30 | Number of fixing holes in outer ring |
da | 404 mm | Outside diameter inner ring |
hi | 41 mm | Height of inner ring |
dB | 14 mm | Fixing bore |
Li | 360 mm | Pitchcircle diameter fixing holes inner ring |
ni | 30 | Number of fixing holes in inner ring |
umax | 3,5 mm | Max. protrusion lubrication nipple |
VSPmin | 0 mm | Min. bearing preload |
VSPmax | 0,02 mm | Maximum bearing preload |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 250.000 N | Basic dynamic load rating, axial |
Cr | 179.000 N | Basic dynamic load rating, radial (for radial load only) |
C0a | 630.000 N | Basic static load rating, axial |
C0r | 310.000 N | Basic static load rating, radial (for radial load only) |
Fr zu. | 122.000 N | Max. radial load screws |
Downloads:
Your current product variant
Centering | ZT | Centering on inner and outer ring |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products