Select a different country or region to see content for your location.
United States
22:31:44 GMT+0000 (Coordinated Universal Time)


XU080120
Slewing ring, Crossed roller bearing, without gear teeth
Crossed roller bearings without gear teeth, sealed on both sides

Main Dimensions & Performance Data
di | 69 mm | Bore Diameter |
0,02 mm | Bore diameter upper tolerance | |
0 mm | Bore diameter lower tolerance | |
t | 10 mm | Length centering inner ring |
Da | 170 mm | Outside Diameter |
0 mm | Outside diameter upper tolerance | |
-0,04 mm | Outside diameter lower tolerance | |
H | 30 mm | Height |
≈m | 3,902 kg | Weight |
Dimensions
ha | 29 mm | Height outer ring |
La | 148 mm | Pitchcircle diameter fixing holes outer ring |
na | 6 | Number of fixing holes in outer ring |
dB | 9 mm | Fixing bore |
dS | 15 mm | Counterbore diameter of fixing holes |
tS | 9 mm | Counterbore depth of fixing holes |
Li | 90 mm | Pitchcircle diameter fixing holes inner ring |
ni | 6 | Number of fixing holes in inner ring |
M8 | Tread fixing bore | |
tG | 17 mm | Thread depth |
VSPmin | 0,005 mm | Min. bearing preload |
VSPmax | 0,008 mm | Maximum bearing preload |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 49.000 N | Basic dynamic load rating, axial |
Cr | 35.000 N | Basic dynamic load rating, radial (for radial load only) |
C0a | 62.000 N | Basic static load rating, axial |
C0r | 30.500 N | Basic static load rating, radial (for radial load only) |
Fr zu. | 10.500 N | Max. radial load screws |
Downloads:
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch