Select a different country or region to see content for your location.
United States
20:15:01 GMT+0000 (Coordinated Universal Time)


XSU140644
Slewing ring, Crossed roller bearing, without gear teeth
Crossed roller bearings, standard series 14, without gear teeth, lip seals on both sides

Main Dimensions & Performance Data
di ZT | 574 mm | Diameter centring inner ring |
IT7 | Diameter centring inner ring tolerance | |
t | 10 mm | Length centering inner ring |
Da | 714 mm | Diameter centring outer ring |
-IT7 | Diameter centring outer ring tolerance | |
T | 10 mm | Length centering outer ring |
H | 56 mm | Height |
≈m | 44,1 kg | Weight |
Dimensions
Di | 645 mm | Inner diameter outer ring |
0,6 mm | Inner diameter outer ring upper tolerance | |
0 mm | Inner diameter outer ring lower tolerance | |
ha | 44,5 mm | Height outer ring |
La | 690 mm | Pitchcircle diameter fixing holes outer ring |
na | 36 | Number of fixing holes in outer ring |
da | 643 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0,6 mm | Outside diameter inner ring lower tolerance | |
hi | 44,5 mm | Height of inner ring |
dB | 14 mm | Fixing bore |
Li | 598 mm | Pitchcircle diameter fixing holes inner ring |
ni | 36 | Number of fixing holes in inner ring |
VSPmin | 0,01 mm | Min. bearing preload |
VSPmax | 0,04 mm | Maximum bearing preload |
0,05 mm | Running accuracy A (related to the raceway) | |
0,05 mm | Running accuracy B (related to the raceway) | |
0,08 mm | Running accuracy C (related to the raceway) | |
0,07 mm | Running accuracy D (related to the raceway) |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 255.000 N | Basic dynamic load rating, axial |
Cr | 181.000 N | Basic dynamic load rating, radial (for radial load only) |
C0a | 840.000 N | Basic static load rating, axial |
C0r | 415.000 N | Basic static load rating, radial (for radial load only) |
nG | 59 1/min | Limiting speed |
Fr zu. | 148.700 N | Max. radial load screws |
Operating conditions for bearing XSU140644
In work for XSU140644
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products