Select a different country or region to see content for your location.
United States
02:37:10 GMT+0000 (Coordinated Universal Time)


XSU080318
Slewing ring, Crossed roller bearing, without gear teeth
Crossed roller bearings standard series 08, without gear teeth, lamellar seals on both sides
Preferred product

Main Dimensions & Performance Data
di | 280 mm | Bore Diameter |
0,032 mm | Bore diameter upper tolerance | |
0 mm | Bore diameter lower tolerance | |
Da | 355 mm | Outside Diameter |
0 mm | Outside diameter upper tolerance | |
-0,036 mm | Outside diameter lower tolerance | |
H | 25,4 mm | Height |
≈m | 6,1 kg | Weight |
Dimensions
Di | 324 mm | Inner diameter outer ring |
ha | 24,8 mm | Height outer ring |
La | 340 mm | Pitchcircle diameter fixing holes outer ring |
na | 28 | Number of fixing holes in outer ring |
da | 309 mm | Outside diameter inner ring |
hi | 24,8 mm | Height of inner ring |
dB | 6,8 mm | Fixing bore |
dS | 11 mm | Counterbore diameter of fixing holes |
tS | 6,8 mm | Counterbore depth of fixing holes |
Li | 295 mm | Pitchcircle diameter fixing holes inner ring |
ni | 28 | Number of fixing holes in inner ring |
rgroove | 5 mm | Groove radius |
0,01 mm | Running accuracy A (related to the raceway) |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 93.000 N | Basic dynamic load rating, axial |
Cr | 66.000 N | Basic dynamic load rating, radial (for radial load only) |
C0a | 465.000 N | Basic static load rating, axial |
C0r | 227.000 N | Basic static load rating, radial (for radial load only) |
nG | 120 1/min | Limiting speed |
Fr zu. | 19.100 N | Max. radial load screws |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products