Select a different country or region to see content for your location.
United States
15:58:31 GMT+0000 (Coordinated Universal Time)


XSA141094-N
Slewing ring, crossed roller bearing, external gear teeth
Crossed roller bearings, standard series 14, external gear teeth, lip seals on both sides

Main Dimensions & Performance Data
diZT | 1.024 mm | Diameter centring inner ring |
IT7 | Diameter centring inner ring tolerance | |
t | 10 mm | Length centering inner ring |
Da | 1.198,1 mm | Outside Diameter |
Di ZT | 1.097 mm | Diameter centring outer ring |
IT7 | Diameter centring outer ring tolerance | |
T | 4,5 mm | Length centering outer ring |
H | 56 mm | Height |
≈m | 91 kg | Weight |
Dimensions
ha | 44,5 mm | Width outer ring |
La | 1.135 mm | Pitchcircle diameter fixing holes outer ring |
na | 44 | Number of fixing holes in outer ring |
b | 44,5 mm | Width gearing |
m | 8 mm | Modul of gearing |
z | 148 | Number of teeth |
d0 | 1.184 mm | Pitch circle diameter gearing |
Fz norm | 28.300 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 42.000 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
da | 1.093 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0,7 mm | Outside diameter inner ring lower tolerance | |
h | 44,5 mm | Height of individual ring |
dB | 14 mm | Fixing bore |
Li | 1.048 mm | Pitchcircle diameter fixing holes inner ring |
ni | 48 | Number of fixing holes in inner ring |
M12 | Tread fixing bore | |
tG | 20 mm | Thread depth oil connector |
0,07 mm | Running accuracy A (related to the raceway) | |
0,07 mm | Running accuracy B (related to the raceway) | |
0,11 mm | Running accuracy C (related to the raceway) | |
0,11 mm | Running accuracy D (related to the raceway) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 340.000 N | Basic dynamic load rating, axial |
C0a | 1.440.000 N | Basic static load rating, axial |
Cr | 241.000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 710.000 N | Basic static load rating, radial (for radial load only) |
VSPmax | 0,05 mm | Maximum bearing preload |
VSPmin | 0,01 mm | Min. bearing preload |
Fr zul | 181.700 N | Max. radial load fixing screws (friction locking) |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch