Select a different country or region to see content for your location.
United States
22:13:31 GMT+0000 (Coordinated Universal Time)


VU200260-ZT
Slewing ring, 4 point contact bearing, without gear teeth
Four point contact bearings without gear teeth, sealed on both sides

Main Dimensions & Performance Data
di | 191 mm | Inner diameter inner ring |
0,5 mm | Inner diameter inner ring lower tolerance | |
0,5 mm | Inner diameter inner ring upper tolerance | |
diZT | 193 mm | Diameter centring inner ring |
IT8 | Diameter centring inner ring tolerance | |
H | 46 mm | Height |
Da | 329 mm | Outside Diameter |
0,8 mm | Outside diameter lower tolerance | |
0,8 mm | Outside diameter upper tolerance | |
Da ZT | 327 mm | Centring diameter outer ring |
-IT8 | Diameter centring outer ring tolerance | |
T | 7 mm | Length centering outer ring |
t | 7 mm | Length centering inner ring |
ha | 41 mm | Width outer ring |
hi | 41 mm | Width inner ring |
0,05 mm | Normal radial clearance min. | |
0,2 mm | Normal radial clearance max. | |
0,08 mm | Normal axial clearance min. | |
0,33 mm | Normal axial clearance max. | |
≈m | 14,77 kg | Weight |
Dimensions
Di | 259 mm | Inner diameter outer ring |
da | 261 mm | Outside diameter inner ring |
dB | 14 mm | Fixing bore |
La | 305 mm | Pitchcircle diameter fixing holes outer ring |
na | 20 | Number of fixing holes in outer ring |
Li | 215 mm | Pitchcircle diameter fixing holes inner ring |
ni | 20 | Number of fixing holes in inner ring |
Fr zul | 89.000 N | Max. radial load fixing screws (friction locking) |
umax | 2 mm | Max. protrusion lubrication nipple |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 179.000 N | Basic dynamic load rating, axial |
C0a | 650.000 N | Basic static load rating, axial |
Cr | 163.000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 300.000 N | Basic static load rating, radial (for radial load only) |
Downloads:
Your current product variant
Centering | ZT | Centering on inner and outer ring |
Characteristics