Select a different country or region to see content for your location.
United States
22:42:27 GMT+0000 (Coordinated Universal Time)


VU140325-VSP
Slewing ring, 4 point contact bearing, without gear teeth
Four point contact bearings without gear teeth, sealed on both sides
Frequently bought together

Main Dimensions & Performance Data
di | 270 mm | Inner diameter inner ring |
0,5 mm | Inner diameter inner ring lower tolerance | |
0,5 mm | Inner diameter inner ring upper tolerance | |
H | 35 mm | Height |
Da | 380 mm | Outside Diameter |
0,5 mm | Outside diameter lower tolerance | |
0,5 mm | Outside diameter upper tolerance | |
ha | 30 mm | Width outer ring |
hi | 30 mm | Width inner ring |
≈m | 11,325 kg | Weight |
Dimensions
Di | 324 mm | Inner diameter outer ring |
da | 326 mm | Outside diameter inner ring |
dB | 11 mm | Fixing bore |
La | 360 mm | Pitchcircle diameter fixing holes outer ring |
na | 24 | Number of fixing holes in outer ring |
Li | 290 mm | Pitchcircle diameter fixing holes inner ring |
ni | 24 | Number of fixing holes in inner ring |
Fr zul | 95.000 N | Max. radial load fixing screws (friction locking) |
umax | 3 mm | Max. protrusion lubrication nipple |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 115.000 N | Basic dynamic load rating, axial |
C0a | 670.000 N | Basic static load rating, axial |
Cr | 104.000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 310.000 N | Basic static load rating, radial (for radial load only) |


