Select a different country or region to see content for your location.
United States
03:11:03 GMT+0000 (Coordinated Universal Time)


VU140179-RR-ZT-VSP
Slewing ring, 4 point contact bearing, without gear teeth
Four point contact bearings without gear teeth, sealed on both sides

Main Dimensions & Performance Data
di | 124,5 mm | Inner diameter inner ring |
0,5 mm | Inner diameter inner ring lower tolerance | |
0,5 mm | Inner diameter inner ring upper tolerance | |
diZT | 126,5 mm | Diameter centring inner ring |
IT8 | Diameter centring inner ring tolerance | |
H | 35 mm | Height |
Da | 234 mm | Outside Diameter |
0,5 mm | Outside diameter lower tolerance | |
0,5 mm | Outside diameter upper tolerance | |
Da ZT | 232 mm | Centring diameter outer ring |
-IT8 | Diameter centring outer ring tolerance | |
T | 5 mm | Length centering outer ring |
t | 5 mm | Length centering inner ring |
ha | 30 mm | Width outer ring |
hi | 30 mm | Width inner ring |
0,04 mm | Normal radial clearance min. | |
0,14 mm | Normal radial clearance max. | |
0,07 mm | Normal axial clearance min. | |
0,23 mm | Normal axial clearance max. | |
≈m | 6,3 kg | Weight |
Dimensions
Di | 178 mm | Inner diameter outer ring |
da | 180 mm | Outside diameter inner ring |
dB | 11 mm | Fixing bore |
La | 214 mm | Pitchcircle diameter fixing holes outer ring |
na | 12 | Number of fixing holes in outer ring |
Li | 144,5 mm | Pitchcircle diameter fixing holes inner ring |
ni | 12 | Number of fixing holes in inner ring |
Fr zul | 33.600 N | Max. radial load fixing screws (friction locking) |
umax | 3 mm | Max. protrusion lubrication nipple |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 96.000 N | Basic dynamic load rating, axial |
C0a | 395.000 N | Basic static load rating, axial |
Cr | 87.000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 182.000 N | Basic static load rating, radial (for radial load only) |
Downloads:
Your current product variant
Centering | ZT | Centering on inner and outer ring |
Coating | RR | Protected against corrosion by Corrotect special coating |
Preload | VSP | Bearing with preload |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch