Select a different country or region to see content for your location.
United States
00:59:43 GMT+0000 (Coordinated Universal Time)


VSU250955
Slewing ring, 4 point contact bearing, without gear teeth
Slewing Ring, Four Point contact bearing, without gear teeth
Remanufacturable
Frequently bought together

Main Dimensions & Performance Data
di | 855 mm | Inner diameter inner ring |
0,8 mm | Inner diameter inner ring lower tolerance | |
0,8 mm | Inner diameter inner ring upper tolerance | |
H | 63 mm | Height |
Da | 1.055 mm | Outside Diameter |
1,2 mm | Outside diameter lower tolerance | |
1,2 mm | Outside diameter upper tolerance | |
ha | 54 mm | Width outer ring |
hi | 54 mm | Width inner ring |
0,03 mm | Normal radial clearance min. | |
0,13 mm | Normal radial clearance max. | |
0,05 mm | Normal axial clearance min. | |
0,24 mm | Normal axial clearance max. | |
≈m | 115 kg | Weight |
Dimensions
Di | 953 mm | Inner diameter outer ring |
da | 957 mm | Outside diameter inner ring |
dB | 22 mm | Fixing bore |
La | 1.015 mm | Pitchcircle diameter fixing holes outer ring |
na | 30 | Number of fixing holes in outer ring |
Li | 895 mm | Pitchcircle diameter fixing holes inner ring |
ni | 30 | Number of fixing holes in inner ring |
Fr zul | 363.300 N | Max. radial load fixing screws (friction locking) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 370.000 N | Basic dynamic load rating, axial |
C0a | 3.400.000 N | Basic static load rating, axial |
Cr | 335.000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 1.560.000 N | Basic static load rating, radial (for radial load only) |
Operating conditions for bearing VSU250955
In work for VSU250955
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


