Select a different country or region to see content for your location.
United States
18:44:01 GMT+0000 (Coordinated Universal Time)


VSU250755-VSP
Slewing ring, 4 point contact bearing, without gear teeth
Slewing Ring, Four Point contact bearing, without gear teeth

Main Dimensions & Performance Data
di | 655 mm | Inner diameter inner ring |
H | 63 mm | Height |
Da | 855 mm | Outside Diameter |
ha | 54 mm | Width outer ring |
hi | 54 mm | Width inner ring |
0,03 mm | Normal radial clearance min. | |
0,13 mm | Normal radial clearance max. | |
0,05 mm | Normal axial clearance min. | |
0,24 mm | Normal axial clearance max. | |
≈m | 89,06 kg | Weight |
Dimensions
Di | 753 mm | Inner diameter outer ring |
da | 757 mm | Outside diameter inner ring |
dB | 22 mm | Fixing bore |
La | 815 mm | Pitchcircle diameter fixing holes outer ring |
na | 24 | Number of fixing holes in outer ring |
Li | 695 mm | Pitchcircle diameter fixing holes inner ring |
ni | 24 | Number of fixing holes in inner ring |
Fr zul | 290.400 N | Max. radial load fixing screws (friction locking) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 340.000 N | Basic dynamic load rating, axial |
C0a | 2.700.000 N | Basic static load rating, axial |
Cr | 305.000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 1.230.000 N | Basic static load rating, radial (for radial load only) |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch