Select a different country or region to see content for your location.
United States
13:58:10 GMT+0000 (Coordinated Universal Time)


VSU200844-VSP
Slewing ring, 4 point contact bearing, without gear teeth
Slewing Ring, Four Point contact bearing, without gear teeth

Main Dimensions & Performance Data
di | 772 mm | Inner diameter inner ring |
0 mm | Inner diameter inner ring lower tolerance | |
0,6 mm | Inner diameter inner ring upper tolerance | |
H | 56 mm | Height |
Da | 916 mm | Outside Diameter |
-0,6 mm | Outside diameter lower tolerance | |
0 mm | Outside diameter upper tolerance | |
ha | 44,5 mm | Width outer ring |
hi | 44,5 mm | Width inner ring |
≈m | 60 kg | Weight |
Dimensions
Di | 845,5 mm | Inner diameter outer ring |
0,6 mm | Inner diameter outer ring upper tolerance | |
0 mm | Inner diameter outer ring lower tolerance | |
da | 842,5 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0,6 mm | Outside diameter inner ring lower tolerance | |
dB | 14 mm | Fixing bore |
La | 890 mm | Pitchcircle diameter fixing holes outer ring |
na | 40 | Number of fixing holes in outer ring |
Li | 798 mm | Pitchcircle diameter fixing holes inner ring |
ni | 40 | Number of fixing holes in inner ring |
Fr zul | 165.200 N | Max. radial load fixing screws (friction locking) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 180.000 N | Basic dynamic load rating, axial |
C0a | 1.360.000 N | Basic static load rating, axial |
Cr | 163.000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 620.000 N | Basic static load rating, radial (for radial load only) |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch