Select a different country or region to see content for your location.
United States
04:44:02 GMT+0000 (Coordinated Universal Time)


VSI201094-N
Slewing ring, 4 point contact bearing, internal gear teeth
Slewing ring, 4 point contact bearing, internal gear teeth
Remanufacturable

Main Dimensions & Performance Data
d1 | 984 mm | Bore Diameter |
T | 4,5 mm | Length centering inner ring |
H | 56 mm | Height |
Da | 1.166 mm | Outside Diameter |
-0,7 mm | Outside diameter lower tolerance | |
0 mm | Outside diameter upper tolerance | |
ha | 44,5 mm | Width outer ring |
hi | 44,5 mm | Width inner ring |
≈m | 91 kg | Weight |
Dimensions
Di | 1.095,5 mm | Inner diameter outer ring |
0,7 mm | Inner diameter outer ring upper tolerance | |
0 mm | Inner diameter outer ring lower tolerance | |
La | 1.140 mm | Pitchcircle diameter fixing holes outer ring |
na | 48 | Number of fixing holes in outer ring |
dB | 14 mm | Fixing bore |
da | 1.092,5 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0,7 mm | Outside diameter inner ring lower tolerance | |
Li | 1.055 mm | Pitchcircle diameter fixing holes inner ring |
dBi | M12 | Tread fixing bore |
Gl | 20 mm | Thread depth fixing hole |
ni | 48 | Number of fixing holes in inner ring |
Fr zul | 198.200 N | Max. radial load fixing screws (friction locking) |
m | 8 mm | Modul of gearing |
z | 125 | Number of teeth |
d0 | 1.000 mm | Pitch circle diameter gearing |
Fz norm | 31.400 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 46.700 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 198.000 N | Basic dynamic load rating, axial |
C0a | 1.770.000 N | Basic static load rating, axial |
Cr | 179.000 N | Basic dynamic load rating, radial |
C0r | 810.000 N | Basic static load rating, radial |
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch