Select a different country or region to see content for your location.
United States
12:33:12 GMT+0000 (Coordinated Universal Time)


VSA250855-N-ZT
Slewing ring, 4 point contact bearing, external gear teeth
Slewing ring, 4 point contact bearing, external gear teeth

Main Dimensions & Performance Data
di | 755 mm | Bore Diameter |
diZT | 757 mm | Diameter centring inner ring |
IT8 | Diameter centring inner ring tolerance | |
H | 80 mm | Height |
Da | 997 mm | Outside Diameter |
Di ZT | 855 mm | Diameter centring outer ring |
IT8 | Diameter centring outer ring tolerance | |
T | 19 mm | Length centering outer ring |
t | 15 mm | Length centering inner ring |
ha | 71 mm | Width outer ring |
hi | 54 mm | Height of inner ring |
0,03 mm | Normal radial clearance min. | |
0,13 mm | Normal radial clearance max. | |
0,05 mm | Normal axial clearance min. | |
0,24 mm | Normal axial clearance max. | |
≈m | 145 kg | Weight |
Dimensions
Di | 853 mm | Inner diameter outer ring |
da | 857 mm | Outside diameter inner ring |
ni | 28 | Number of fixing holes in inner ring |
Li | 795 mm | Pitchcircle diameter fixing holes inner ring |
dB | 22 mm | Fixing bore |
na | 28 | Number of fixing holes in outer ring |
La | 916 mm | Pitchcircle diameter fixing holes outer ring |
dBa | M20 | Tread fixing bore |
Gl | 40 mm | Thread depth fixing hole |
Fr zul | 430.000 N | Max. radial load fixing screws (friction locking) |
d0 | 981 mm | Pitch circle diameter gearing |
m | 9 mm | Modul of gearing |
z | 109 | Number of teeth |
Fz norm | 55.100 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 80.200 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 360.000 N | Basic dynamic load rating, axial |
C0a | 3.050.000 N | Basic static load rating, axial |
Cr | 325.000 N | Basic dynamic load rating, radial |
C0r | 1.400.000 N | Basic static load rating, radial |
Downloads:
Your current product variant
Centering | ZT | Centering on inner and outer ring |
Gearing | N | Normalized gear teeth on bearing ring |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch