Select a different country or region to see content for your location.
United States
06:22:59 GMT+0000 (Coordinated Universal Time)


VSA201094-N-VSP-ZT
Slewing ring, 4 point contact bearing, external gear teeth
Slewing ring, 4 point contact bearing, external gear teeth

Main Dimensions & Performance Data
di | 1.022 mm | Bore Diameter |
0,7 mm | Bore diameter upper tolerance | |
0 mm | Bore diameter lower tolerance | |
diZT | 1.024 mm | Diameter centring inner ring |
IT8 | Diameter centring inner ring tolerance | |
H | 56 mm | Height |
Da | 1.198,1 mm | Outside Diameter |
Di ZT | 1.097 mm | Diameter centring outer ring |
IT8 | Diameter centring outer ring tolerance | |
T | 4,5 mm | Length centering outer ring |
t | 10 mm | Length centering inner ring |
ha | 44,5 mm | Width outer ring |
hi | 44,5 mm | Height of inner ring |
≈m | 91,1 kg | Weight |
Dimensions
Di | 1.095,5 mm | Inner diameter outer ring |
0,7 mm | Inner diameter outer ring upper tolerance | |
0 mm | Inner diameter outer ring lower tolerance | |
da | 1.092,5 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0,7 mm | Outside diameter inner ring lower tolerance | |
ni | 48 | Number of fixing holes in inner ring |
Li | 1.048 mm | Pitchcircle diameter fixing holes inner ring |
dB | 14 mm | Fixing bore |
na | 44 | Number of fixing holes in outer ring |
La | 1.135 mm | Pitchcircle diameter fixing holes outer ring |
dBa | M12 | Tread fixing bore |
Gl | 20 mm | Thread depth fixing hole |
Fr zul | 181.700 N | Max. radial load fixing screws (friction locking) |
d0 | 1.184 mm | Pitch circle diameter gearing |
m | 8 mm | Modul of gearing |
z | 148 | Number of teeth |
-0,119 mm | Profile shift | |
Fz norm | 28.300 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 42.000 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 198.000 N | Basic dynamic load rating, axial |
C0a | 1.770.000 N | Basic static load rating, axial |
Cr | 179.000 N | Basic dynamic load rating, radial |
C0r | 810.000 N | Basic static load rating, radial |
Downloads:
Your current product variant
Centering | ZT | Centering on inner and outer ring |
Gearing | N | Normalized gear teeth on bearing ring |
Preload | VSP | Bearing with preload |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products