Select a different country or region to see content for your location.
United States
23:48:28 GMT+0000 (Coordinated Universal Time)


VLU200644-RL1
Slewing ring, 4 point contact bearing, without gear teeth
Slewing ring, 4 point contact bearing, without gear teeth
Remanufacturable
Frequently bought together

Main Dimensions & Performance Data
di | 534 mm | Inner diameter inner ring |
0 mm | Inner diameter inner ring lower tolerance | |
0,6 mm | Inner diameter inner ring upper tolerance | |
H | 56 mm | Height |
Da | 748 mm | Outside Diameter |
-0,6 mm | Outside diameter lower tolerance | |
0 mm | Outside diameter upper tolerance | |
T | 12 mm | Length centering outer ring |
t | 12 mm | Length centering inner ring |
ha | 44,5 mm | Width outer ring |
hi | 44,5 mm | Width inner ring |
≈m | 36,4 kg | Weight |
Dimensions
Di | 645,5 mm | Inner diameter outer ring |
0,6 mm | Inner diameter outer ring upper tolerance | |
0 mm | Inner diameter outer ring lower tolerance | |
da | 642,5 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0,6 mm | Outside diameter inner ring lower tolerance | |
dB | 18 mm | Fixing bore |
La | 720 mm | Pitchcircle diameter fixing holes outer ring |
na | 12 | Number of fixing holes in outer ring |
Li | 562 mm | Pitchcircle diameter fixing holes inner ring |
ni | 16 | Number of fixing holes in inner ring |
Fr zul | 85.500 N | Max. radial load fixing screws (friction locking) |
hA | 20 mm | Ring cross section |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 162.000 N | Basic dynamic load rating, axial |
C0a | 455.000 N | Basic static load rating, axial |
Cr | 147.000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 171.000 N | Basic static load rating, radial (for radial load only) |
Downloads:
Your current product variant
Radial internal clearance | RL1 | Radial clearance 0 to 0,1; axial tilting clearance 0 to 0,21 |
Characteristics


