Select a different country or region to see content for your location.
United States
17:24:29 GMT+0000 (Coordinated Universal Time)


VLI200414-N
Slewing ring, 4 point contact bearing, internal gear teeth
Four point contact bearings, light series 20, internal gear teeth, lip seals on both sides

Main Dimensions & Performance Data
d1 | 325 mm | Bore Diameter |
H | 56 mm | Height |
Da | 518 mm | Outside Diameter |
-0,5 mm | Outside diameter lower tolerance | |
0 mm | Outside diameter upper tolerance | |
hf | 12 mm | Height of flange |
ha | 44,5 mm | Width outer ring |
hi | 44,5 mm | Width inner ring |
≈m | 27,3 kg | Weight |
Dimensions
Di | 415,5 mm | Inner diameter outer ring |
0,5 mm | Inner diameter outer ring upper tolerance | |
0 mm | Inner diameter outer ring lower tolerance | |
La | 490 mm | Pitchcircle diameter fixing holes outer ring |
na | 8 | Number of fixing holes in outer ring |
dB | 18 mm | Fixing bore |
da | 412,5 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0,5 mm | Outside diameter inner ring lower tolerance | |
Li | 375 mm | Pitchcircle diameter fixing holes inner ring |
dBi | M12 | Tread fixing bore |
Gl | 20 mm | Thread depth fixing hole |
ni | 12 | Number of fixing holes in inner ring |
Fr zul | 49.600 N | Max. radial load fixing screws (friction locking) |
m | 5 mm | Modul of gearing |
z | 67 | Number of teeth |
d0 | 335 mm | Pitch circle diameter gearing |
b | 40 mm | Width gearing |
d1 | 350 mm | Diameter turning inner ring |
0,5 mm | Diameter turning inner ring upper tolerance | |
0 mm | Diameter turning inner ring lower tolerance | |
hA | 20 mm | Ring cross section |
Fz norm | 17.700 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 26.200 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 137.000 N | Basic dynamic load rating, axial |
C0a | 295.000 N | Basic static load rating, axial |
Cr | 124.000 N | Basic dynamic load rating, radial |
C0r | 110.000 N | Basic static load rating, radial |
Operating conditions for bearing VLI200414-N
In work for VLI200414-N
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch