Select a different country or region to see content for your location.
United States
21:23:44 GMT+0000 (Coordinated Universal Time)


VLA200944-N-ZT-RL1
Slewing ring, 4 point contact bearing, external gear teeth
Slewing ring, 4 point contact bearing, external gear teeth
Remanufacturable
Frequently bought together

Main Dimensions & Performance Data
diZT | 836 mm | Diameter centring inner ring |
IT8 | Diameter centring inner ring tolerance | |
hf IR | 12 mm | Height of flange |
H | 56 mm | Height |
Da | 1.046,1 mm | Outside Diameter |
Di ZT | 947 mm | Diameter centring outer ring |
IT8 | Diameter centring outer ring tolerance | |
T | 4,5 mm | Length centering outer ring |
t | 12 mm | Length centering inner ring |
ha | 44,5 mm | Width outer ring |
hi | 44,5 mm | Height of inner ring |
≈m | 71,515 kg | Weight |
Dimensions
Di | 945,5 mm | Inner diameter outer ring |
0,7 mm | Inner diameter outer ring upper tolerance | |
0 mm | Inner diameter outer ring lower tolerance | |
da | 942,5 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0,7 mm | Outside diameter inner ring lower tolerance | |
ni | 20 | Number of fixing holes in inner ring |
Li | 862 mm | Pitchcircle diameter fixing holes inner ring |
dB | 18 mm | Fixing bore |
na | 20 | Number of fixing holes in outer ring |
La | 985 mm | Pitchcircle diameter fixing holes outer ring |
dBa | M12 | Tread fixing bore |
Gl | 20 mm | Thread depth fixing hole |
hAIR | 20 mm | Ring cross section |
Fr zul | 82.600 N | Max. radial load fixing screws (friction locking) |
d0 | 1.032 mm | Pitch circle diameter gearing |
m | 8 mm | Modul of gearing |
z | 129 | Number of teeth |
Fz norm | 28.300 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 42.000 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 188.000 N | Basic dynamic load rating, axial |
C0a | 670.000 N | Basic static load rating, axial |
Cr | 170.000 N | Basic dynamic load rating, radial |
C0r | 250.000 N | Basic static load rating, radial |
Downloads:
Your current product variant
Centering | ZT | Centering on inner and outer ring |
Gearing | N | Normalized gear teeth on bearing ring |
Radial internal clearance | RL1 | Radial clearance 0 to 0,1; axial tilting clearance 0 to 0,21 |
Characteristics


