Select a different country or region to see content for your location.
United States
19:11:32 GMT+0000 (Coordinated Universal Time)


VLA200744-N-ZT
Slewing ring, 4 point contact bearing, external gear teeth
Slewing ring, 4 point contact bearing, external gear teeth

Main Dimensions & Performance Data
diZT | 636 mm | Diameter centring inner ring |
IT8 | Diameter centring inner ring tolerance | |
hf IR | 12 mm | Height of flange |
H | 56 mm | Height |
Da | 838,1 mm | Outside Diameter |
Di ZT | 747 mm | Diameter centring outer ring |
IT8 | Diameter centring outer ring tolerance | |
T | 4,5 mm | Length centering outer ring |
t | 12 mm | Length centering inner ring |
ha | 44,5 mm | Width outer ring |
hi | 44,5 mm | Height of inner ring |
≈m | 54,5 kg | Weight |
Dimensions
Di | 745,5 mm | Inner diameter outer ring |
0,6 mm | Inner diameter outer ring upper tolerance | |
0 mm | Inner diameter outer ring lower tolerance | |
da | 742,5 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0,6 mm | Outside diameter inner ring lower tolerance | |
ni | 16 | Number of fixing holes in inner ring |
Li | 662 mm | Pitchcircle diameter fixing holes inner ring |
dB | 18 mm | Fixing bore |
na | 18 | Number of fixing holes in outer ring |
La | 785 mm | Pitchcircle diameter fixing holes outer ring |
dBa | M12 | Tread fixing bore |
Gl | 20 mm | Thread depth fixing hole |
hAIR | 20 mm | Ring cross section |
Fr zul | 92.000 N | Max. radial load fixing screws (friction locking) |
d0 | 828 mm | Pitch circle diameter gearing |
m | 6 mm | Modul of gearing |
z | 138 | Number of teeth |
Fz norm | 21.300 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 31.500 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 171.000 N | Basic dynamic load rating, axial |
C0a | 530.000 N | Basic static load rating, axial |
Cr | 155.000 N | Basic dynamic load rating, radial |
C0r | 197.000 N | Basic static load rating, radial |
Downloads:
Your current product variant
Centering | ZT | Centering on inner and outer ring |
Gearing | N | Normalized gear teeth on bearing ring |
Radial internal clearance | Standard_VL | Standard radial clearance 0 to 0,5 and axial tilting clearance 0 to 0,7 |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch