Select a different country or region to see content for your location.
United States
11:10:14 GMT+0000 (Coordinated Universal Time)


VI140326-V
Slewing ring, 4 point contact bearing, internal gear teeth
Slewing ring, 4 point contact bearing, internal gear teeth

Main Dimensions & Performance Data
d1 | 250 mm | Bore Diameter |
daZT | 333 mm | Diameter centring inner ring |
T | 4 mm | Length centering inner ring |
H | 59 mm | Height |
Da | 382 mm | Outside Diameter |
T | 6 mm | Length centering outer ring |
ha | 34 mm | Width outer ring |
hi | 53 mm | Width inner ring |
0,03 mm | Normal radial clearance min. | |
0,08 mm | Normal radial clearance max. | |
0,08 mm | Normal axial clearance min. | |
0,18 mm | Normal axial clearance max. | |
≈m | 18 kg | Weight |
Dimensions
Di | 333 mm | Inner diameter outer ring |
0,057 mm | Inner diameter outer ring upper tolerance | |
0 mm | Inner diameter outer ring lower tolerance | |
La | 362 mm | Pitchcircle diameter fixing holes outer ring |
na | 8 | Number of fixing holes in outer ring |
dB | 11 mm | Fixing bore |
18 mm | Counterbore diameter of fixing holes | |
11 mm | Counterbore depth of fixing holes | |
da | 320 mm | Outside diameter inner ring |
0,04 mm | Outside diameter inner ring upper tolerance | |
0,004 mm | Outside diameter inner ring lower tolerance | |
Li | 290 mm | Pitchcircle diameter fixing holes inner ring |
dBi | M10 | Tread fixing bore |
Gl | 20 mm | Thread depth fixing hole |
ni | 8 | Number of fixing holes in inner ring |
Fr zul | 22.400 N | Max. radial load fixing screws (friction locking) |
m | 3,5 mm | Modul of gearing |
z | 73 | Number of teeth |
-0,749 mm | Profile shift | |
d0 | 255,5 mm | Pitch circle diameter gearing |
b | 40 mm | Width gearing |
d1 | 268 mm | Diameter turning inner ring |
0,5 mm | Diameter turning inner ring upper tolerance | |
-0,5 mm | Diameter turning inner ring lower tolerance | |
Fz norm | 10.800 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 16.100 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 82.000 N | Basic dynamic load rating, axial |
C0a | 395.000 N | Basic static load rating, axial |
Cr | 74.000 N | Basic dynamic load rating, radial |
C0r | 158.000 N | Basic static load rating, radial |
Downloads:
Your current product variant
Gearing | V | Quenched and tempered gear teeth on bearing ring |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch