Select a different country or region to see content for your location.
United States
03:08:20 GMT+0000 (Coordinated Universal Time)


VA250309-N-ZT
Slewing ring, 4 point contact bearing, external gear teeth
Slewing ring, 4 point contact bearing, external gear teeth

Main Dimensions & Performance Data
di | 235 mm | Bore Diameter |
diZT | 237 mm | Diameter centring inner ring |
IT8 | Diameter centring inner ring tolerance | |
H | 60 mm | Height |
Da | 408,4 mm | Outside Diameter |
Di ZT | 310 mm | Diameter centring outer ring |
IT8 | Diameter centring outer ring tolerance | |
T | 3 mm | Length centering outer ring |
t | 8 mm | Length centering inner ring |
ha | 52,5 mm | Width outer ring |
hi | 52,5 mm | Height of inner ring |
0,06 mm | Normal radial clearance min. | |
0,25 mm | Normal radial clearance max. | |
0,1 mm | Normal axial clearance min. | |
0,41 mm | Normal axial clearance max. | |
≈m | 29,5 kg | Weight |
Dimensions
Di | 308 mm | Inner diameter outer ring |
da | 310 mm | Outside diameter inner ring |
ni | 24 | Number of fixing holes in inner ring |
Li | 259 mm | Pitchcircle diameter fixing holes inner ring |
dB | 13 mm | Fixing bore |
na | 24 | Number of fixing holes in outer ring |
La | 359 mm | Pitchcircle diameter fixing holes outer ring |
Fr zul | 86.000 N | Max. radial load fixing screws (friction locking) |
d0 | 400 mm | Pitch circle diameter gearing |
m | 5 mm | Modul of gearing |
z | 80 | Number of teeth |
b | 52,5 mm | Width gearing |
Fz norm | 12.900 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 18.800 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 255.000 N | Basic dynamic load rating, axial |
C0a | 640.000 N | Basic static load rating, axial |
Cr | 232.000 N | Basic dynamic load rating, radial |
C0r | 295.000 N | Basic static load rating, radial |
Downloads:
Your current product variant
Centering | ZT | Centering on inner and outer ring |
Gearing | N | Normalized gear teeth on bearing ring |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products