Select a different country or region to see content for your location.
United States
16:09:23 GMT+0000 (Coordinated Universal Time)



NKX25-Z-XL
Needle roller/axial ball bearing
Needle roller/axial ball bearings NKX..-Z, axial component, single direction, to DIN 5429, with end cap, for grease lubrication
Replaces
NKX25-Z
Preferred product


Main Dimensions & Performance Data
Fw | 25 mm | Bore diameter |
D | 37 mm | Outside diameter |
C | 30 mm | Height |
Cr | 21.300 N | Basic dynamic load rating, radial |
C0r | 30.500 N | Basic static load rating, radial |
Ca | 19.600 N | Basic dynamic load rating, axial |
C0a | 37.500 N | Basic static load rating, axial |
Cur | 5.400 N | Fatigue load limit, radial |
Cua | 1.840 N | Fatigue load limit, axial |
nG | 6.000 1/min | Limiting speed |
≈m | 129,13 g | Weight |
Mounting dimensions
da | 37,7 mm | Mounting dimension shaft shoulder |
ra max | 0,6 mm | Maximum recess radius |
Dimensions
D1 max | 43,2 mm | Maximum outerside diameter flange |
D2 max | 43,2 mm | Maximum outerside diameter flange |
C1 | 11 mm | Width of the axial brearing component |
C1 | 9,5 mm | Distance to lubrication hole |
C2 | 9,5 mm | Distance to lubrication hole |
dw | 25 mm | Bore diameter of shaft washer |
rmin | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
IR20X25X20-XL | Suitable inner rings IR |
Downloads:
Your current product variant
Sealing | Z | Bearing with end cap |
Cage | Standard |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch