Select a different country or region to see content for your location.
United States
10:43:02 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 340 mm | Bore Diameter |
0,007 mm | Bore diameter upper tolerance | |
-0,029 mm | Bore diameter lower tolerance | |
Da | 420 mm | Outside Diameter |
0 mm | Outside diameter upper tolerance | |
-0,04 mm | Outside diameter lower tolerance | |
H | 38 mm | Height of the assembled bearing |
hi | 38 mm | Heigth inner ring |
0,14 mm | Width upper tolerance | |
-0,14 mm | Width lower tolerance | |
≈m | 12,92 kg | Weight |
Dimensions
Di | 380,8 mm | Inner diameter outer ring |
DM | 380 mm | Rolling element pitch circle diameter |
da | 379,2 mm | Outer diameter inner ring |
h | 38 mm | Height of individual ring |
0 mm | Height of individual ring upper tolerance | |
-0,05 mm | Height of individual ring lower tolerance | |
rmin | 2,1 mm | Chamfer dimension |
S | 2,5 mm | Diameter of lubrication hole |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
0,025 mm | Running accuracy, radial | |
0,01 mm | Running accuracy, axial | |
VSPmin | 0,005 mm | Minimum bearing preload |
VSPmax | 0,025 mm | Maximum bearing preload |
Ca | 265.000 N | Basic dynamic load rating, axial |
C0a | 1.130.000 N | Basic static load rating, axial |
Cr | 187.000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 550.000 N | Basic static load rating, radial (for radial load only) |
NG oil | 200 1/min | Limiting speed for oil lubrication with preload |
NG Grease | 100 1/min | Limiting speed for grease lubrication with preload |
61868 | Dimensions identical to ISO dimension series 18 |
Downloads:
Your current product variant
Preload | VSP | Bearing preload Standard |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products