Select a different country or region to see content for your location.
United States
17:42:04 GMT+0000 (Coordinated Universal Time)


SX011860-R+5/-10
Crossed roller bearing
Crossed roller bearingsdimension series 18 to DIN 616

Main Dimensions & Performance Data
d1 | 300 mm | Bore Diameter |
0,005 mm | Bore diameter upper tolerance | |
-0,027 mm | Bore diameter lower tolerance | |
Da | 380 mm | Outside Diameter |
0 mm | Outside diameter upper tolerance | |
-0,036 mm | Outside diameter lower tolerance | |
H | 38 mm | Height of the assembled bearing |
hi | 38 mm | Heigth inner ring |
0,14 mm | Width upper tolerance | |
-0,14 mm | Width lower tolerance | |
≈m | 11,7 kg | Weight |
Dimensions
Di | 340,8 mm | Inner diameter outer ring |
DM | 340 mm | Rolling element pitch circle diameter |
da | 339,2 mm | Outer diameter inner ring |
h | 38 mm | Height of individual ring |
0 mm | Height of individual ring upper tolerance | |
-0,05 mm | Height of individual ring lower tolerance | |
rmin | 2,1 mm | Chamfer dimension |
S | 2,5 mm | Diameter of lubrication hole |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
0,02 mm | Running accuracy, radial | |
0,01 mm | Running accuracy, axial | |
Sr min | 0,01 mm | Minimum radial bearing clearance, at standard bearing clearance |
Sr max | 0,04 mm | Maximum radial bearing clearance, at standard bearing clearance |
Sk min | 0,02 mm | Minimum axial tilting clearance, at standard bearing clearance |
Sk max | 0,08 mm | Maximum axial tilting clearance, at standard bearing clearance |
RLOmax | 0,005 mm | Low clearance: Radial clearance |
RLOmax | 0,01 mm | Low clearance: Preload |
Ca | 245.000 N | Basic dynamic load rating, axial |
C0a | 990.000 N | Basic static load rating, axial |
Cr | 174.000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 485.000 N | Basic static load rating, radial (for radial load only) |
NG oil | 450 1/min | Limiting speed for oil lubrication with normal clearance |
NG Grease | 225 1/min | Limiting speed for grease lubrication with normal clearance |
61860 | Dimensions identical to ISO dimension series 18 |
Downloads:
Your current product variant
Radial internal clearance | R+5/-10 | Equals RL0 standard |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch