Select a different country or region to see content for your location.
United States
00:36:04 GMT+0000 (Coordinated Universal Time)


SX011818-A-R+4/-8
Crossed roller bearing
Crossed roller bearingsdimension series 18 to DIN 616

Main Dimensions & Performance Data
d1 | 90 mm | Bore Diameter |
0,004 mm | Bore diameter upper tolerance | |
-0,018 mm | Bore diameter lower tolerance | |
Da | 115 mm | Outside Diameter |
0 mm | Outside diameter upper tolerance | |
-0,022 mm | Outside diameter lower tolerance | |
H | 13 mm | Height of the assembled bearing |
hi | 13 mm | Heigth inner ring |
0,06 mm | Width upper tolerance | |
-0,06 mm | Width lower tolerance | |
≈m | 364 g | Weight |
Dimensions
Di | 102,5 mm | Inner diameter outer ring |
DM | 102 mm | Rolling element pitch circle diameter |
da | 101,5 mm | Outer diameter inner ring |
h | 13 mm | Height of individual ring |
0 mm | Height of individual ring upper tolerance | |
-0,01 mm | Height of individual ring lower tolerance | |
rmin | 1 mm | Chamfer dimension |
S | 1,2 mm | Diameter of lubrication hole |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
0,01 mm | Running accuracy, radial | |
0,01 mm | Running accuracy, axial | |
RLOmax | 0,003 mm | Low clearance: Radial clearance |
RLOmax | 0,006 mm | Low clearance: Preload |
Ca | 26.500 N | Basic dynamic load rating, axial |
C0a | 87.000 N | Basic static load rating, axial |
Cr | 18.900 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 43.000 N | Basic static load rating, radial (for radial load only) |
NG oil | 1.500 1/min | Limiting speed for oil lubrication with normal clearance |
NG Grease | 750 1/min | Limiting speed for grease lubrication with normal clearance |
NG oil | 750 1/min | Limiting speed for oil lubrication with preload |
NG Grease | 375 1/min | Limiting speed for grease lubrication with preload |
61818 | Dimensions identical to ISO dimension series 18 |
Downloads:
Your current product variant
Preload | R+4/-8 | Equals RL0 standard |
Characteristics


Recently viewed products

Wait to see recently viewed products