Select a different country or region to see content for your location.
United States
14:01:07 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 70 mm | Bore Diameter |
0,004 mm | Bore diameter upper tolerance | |
-0,015 mm | Bore diameter lower tolerance | |
Da | 90 mm | Outside Diameter |
0 mm | Outside diameter upper tolerance | |
-0,022 mm | Outside diameter lower tolerance | |
H | 10 mm | Height of the assembled bearing |
hi | 10 mm | Heigth inner ring |
0,06 mm | Width upper tolerance | |
-0,06 mm | Width lower tolerance | |
≈m | 174,4 g | Weight |
Dimensions
Di | 80,5 mm | Inner diameter outer ring |
DM | 80 mm | Rolling element pitch circle diameter |
da | 79,5 mm | Outer diameter inner ring |
h | 10 mm | Height of individual ring |
0 mm | Height of individual ring upper tolerance | |
-0,01 mm | Height of individual ring lower tolerance | |
rmin | 0,6 mm | Chamfer dimension |
S | 1,2 mm | Diameter of lubrication hole |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
0,01 mm | Running accuracy, radial | |
0,01 mm | Running accuracy, axial | |
VSPmin | 0,003 mm | Minimum bearing preload |
VSPmax | 0,015 mm | Maximum bearing preload |
Ca | 16.600 N | Basic dynamic load rating, axial |
C0a | 52.000 N | Basic static load rating, axial |
Cr | 11.800 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 25.500 N | Basic static load rating, radial (for radial load only) |
NG oil | 955 1/min | Limiting speed for oil lubrication with preload |
NG Grease | 475 1/min | Limiting speed for grease lubrication with preload |
61814 | Dimensions identical to ISO dimension series 18 |
Downloads:
Your current product variant
Preload | VSP | Bearing preload Standard |
Lubricant | Standard |
Characteristics