Select a different country or region to see content for your location.
United States
17:53:28 GMT+0000 (Coordinated Universal Time)


XSU140544
Slewing ring, Crossed roller bearing, without gear teeth
Crossed roller bearings, standard series 14, without gear teeth, lip seals on both sides
Preferred product

Main Dimensions & Performance Data
di ZT | 474 mm | Diameter centring inner ring |
IT7 | Diameter centring inner ring tolerance | |
t | 10 mm | Length centering inner ring |
Da | 614 mm | Diameter centring outer ring |
-IT7 | Diameter centring outer ring tolerance | |
T | 10 mm | Length centering outer ring |
H | 56 mm | Height |
≈m | 36,1 kg | Weight |
Dimensions
Di | 545 mm | Inner diameter outer ring |
0,5 mm | Inner diameter outer ring upper tolerance | |
0 mm | Inner diameter outer ring lower tolerance | |
ha | 44,5 mm | Height outer ring |
La | 590 mm | Pitchcircle diameter fixing holes outer ring |
na | 32 | Number of fixing holes in outer ring |
da | 543 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0,5 mm | Outside diameter inner ring lower tolerance | |
hi | 44,5 mm | Height of inner ring |
dB | 14 mm | Fixing bore |
Li | 498 mm | Pitchcircle diameter fixing holes inner ring |
ni | 32 | Number of fixing holes in inner ring |
VSPmin | 0,01 mm | Min. bearing preload |
VSPmax | 0,03 mm | Maximum bearing preload |
0,04 mm | Running accuracy A (related to the raceway) | |
0,04 mm | Running accuracy B (related to the raceway) | |
0,07 mm | Running accuracy C (related to the raceway) | |
0,06 mm | Running accuracy D (related to the raceway) |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 231.000 N | Basic dynamic load rating, axial |
Cr | 164.000 N | Basic dynamic load rating, radial (for radial load only) |
C0a | 700.000 N | Basic static load rating, axial |
C0r | 345.000 N | Basic static load rating, radial (for radial load only) |
nG | 70 1/min | Limiting speed |
Fr zu. | 132.200 N | Max. radial load screws |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products