Select a different country or region to see content for your location.
United States
15:42:09 GMT+0000 (Coordinated Universal Time)


VSI251055-N-ZT
Slewing ring, 4 point contact bearing, internal gear teeth
Slewing ring, 4 point contact bearing, internal gear teeth
Remanufacturable

Main Dimensions & Performance Data
d1 | 910 mm | Bore Diameter |
daZT | 1.055 mm | Diameter centring inner ring |
-IT8 | Diameter centring inner ring tolerance | |
T | 19 mm | Length centering inner ring |
H | 80 mm | Height |
Da | 1.155 mm | Outside Diameter |
Da ZT | 1.153 mm | Diameter centring outer ring |
-IT8 | Diameter centring outer ring tolerance | |
T | 15 mm | Length centering outer ring |
ha | 54 mm | Width outer ring |
hi | 71 mm | Width inner ring |
0,03 mm | Normal radial clearance min. | |
0,13 mm | Normal radial clearance max. | |
0,05 mm | Normal axial clearance min. | |
0,24 mm | Normal axial clearance max. | |
≈m | 165 kg | Weight |
Dimensions
Di | 1.053 mm | Inner diameter outer ring |
La | 1.115 mm | Pitchcircle diameter fixing holes outer ring |
na | 30 | Number of fixing holes in outer ring |
dB | 22 mm | Fixing bore |
da | 1.057 mm | Outside diameter inner ring |
Li | 994 mm | Pitchcircle diameter fixing holes inner ring |
dBi | M20 | Tread fixing bore |
Gl | 40 mm | Thread depth fixing hole |
ni | 30 | Number of fixing holes in inner ring |
Fr zul | 530.000 N | Max. radial load fixing screws (friction locking) |
m | 10 mm | Modul of gearing |
z | 93 | Number of teeth |
d0 | 930 mm | Pitch circle diameter gearing |
Fz norm | 68.000 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 98.900 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Calculation factors
Ca | 385.000 N | Basic dynamic load rating, axial |
C0a | 3.750.000 N | Basic static load rating, axial |
Cr | 350.000 N | Basic dynamic load rating, radial |
C0r | 1.720.000 N | Basic static load rating, radial |
Downloads:
Your current product variant
Centering | ZT | Centering on inner and outer ring |
Gearing | N | Normalized gear teeth on bearing ring |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products