Select a different country or region to see content for your location.
United States
15:55:00 GMT+0000 (Coordinated Universal Time)



NKXR45-Z-XL
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings NKXR..-Z, axial component, single direction, to DIN 5429, with end cap, for grease lubrication
Replaces
NKXR45-Z
Preferred product


Main Dimensions & Performance Data
Fw | 45 mm | Bore diameter |
D | 58 mm | Outside diameter |
C | 32 mm | Height |
Cr | 31.000 N | Basic dynamic load rating, radial |
C0r | 53.000 N | Basic static load rating, radial |
Ca | 59.000 N | Basic dynamic load rating, axial |
C0a | 163.000 N | Basic static load rating, axial |
Cur | 9.400 N | Fatigue load limit, radial |
Cua | 16.300 N | Fatigue load limit, axial |
nG | 5.000 1/min | Limiting speed |
nϑr | 1.900 1/min | Reference speed |
≈m | 259,89 g | Weight |
Mounting dimensions
da | 60,6 mm | Mounting dimension shaft shoulder |
ra max | 0,6 mm | Maximum recess radius |
Dimensions
D2 max | 66,5 mm | Maximum outerside diameter flange |
C1 | 14 mm | Width of the axial brearing component |
C2 | 9 mm | Distance to lubrication hole |
dw | 45 mm | Bore diameter of shaft washer |
rmin | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
IR40X45X20-XL | Suitable inner rings IR |
Downloads:
Your current product variant
Sealing | Z | Bearing with end cap |
Tolerance class | PN | Normal (PN) |
Characteristics