Select a different country or region to see content for your location.
United States
18:22:53 GMT+0000 (Coordinated Universal Time)



NKIB59/22-XL
Needle roller/angular contact ball bearing
Needle roller/angular contact ball bearings NKIB, double direction axial component
Preferred product

Main Dimensions & Performance Data
d | 22 mm | Bore diameter |
D | 39 mm | Outside diameter |
B | 25 mm | Width |
Cr | 26.000 N | Basic dynamic load rating, radial |
C0r | 29.500 N | Basic static load rating, radial |
Ca | 5.300 N | Basic dynamic load rating, axial |
C0a | 8.600 N | Basic static load rating, axial |
Cur | 5.400 N | Fatigue load limit, radial |
Cua | 395 N | Fatigue load limit, axial |
nG | 16.100 1/min | Limiting speed |
nϑr | 12.000 1/min | Reference speed |
≈m | 115,01 g | Weight |
Dimensions
F | 28 mm | Raceway diameter inner ring |
C | 23 mm | Width, outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch