Select a different country or region to see content for your location.
United States
12:28:38 GMT+0000 (Coordinated Universal Time)


XV40
Crossed roller bearing
Crossed roller bearings without gear teeth, lamellar seals on both sides
Preferred product

Main Dimensions & Performance Data
d1 | 40 mm | Bore Diameter |
0,01 mm | Bore diameter upper tolerance | |
-0,006 mm | Bore diameter lower tolerance | |
Da | 85 mm | Outside Diameter |
0 mm | Outside diameter upper tolerance | |
-0,022 mm | Outside diameter lower tolerance | |
hi | 15 mm | Heigth inner ring |
≈m | 428 g | Weight |
Dimensions
Di | 52,5 mm | Inner diameter outer ring |
da | 51,5 mm | Outer diameter inner ring |
Ha | 14 mm | Width outer ring |
La | 70 mm | Pitch circle diameter fixing holes |
nB | 12 | Quantity of fixed holes evenly around the circumfence |
dB | 4,6 mm | Diameter fixing hole outer ring |
dS | 8 mm | Countersunk diameter of fixing holes |
tS | 4,6 mm | Countersunk depth of fixing holes |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
0,01 mm | Running accuracy, radial | |
0,01 mm | Running accuracy, axial | |
Ca | 13.000 N | Basic dynamic load rating, axial |
C0a | 32.500 N | Basic static load rating, axial |
Cr | 9.300 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 15.900 N | Basic static load rating, radial (for radial load only) |
Fr zul. | 5.000 N | Max. radial load screws (frictional contact) |
NG Grease | 1.469 1/min | Limiting speed for grease lubrication with normal clearance |
NG Grease | 735 1/min | Limiting speed for grease lubrication with preload |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products