Select a different country or region to see content for your location.
United States
19:13:47 GMT+0000 (Coordinated Universal Time)


CSXU090-2RS
Four-point contact bearing
Four point contact bearing, Thin section bearing CSXU..-2RS, seals, brass sheet metal cage
Preferred product

Main Dimensions & Performance Data
d | 228,6 mm | Bore diameter |
D | 247,65 mm | Outside diameter |
B | 12,7 mm | Width |
Cr | 13.800 N | Basic dynamic load rating, radial |
C0r | 31.500 N | Basic static load rating, radial |
nG | 870 1/min | Limiting speed |
≈m | 0,54 kg | Weight |
Dimensions
rmin | 0,38 mm | Minimum chamfer dimension |
d1 | 235,6 mm | Shoulder diameter inner ring |
D1 | 240,6 mm | Shoulder diameter outer ring |
d1 | 232,4 mm | Caliber diameter inner ring |
D1 | 242,2 mm | Caliber diameter outer ring |
α | 30 ° | Contact angle |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.