Select a different country or region to see content for your location.
United States
00:26:35 GMT+0000 (Coordinated Universal Time)


CSXU075-2RS
Four-point contact bearing
Four point contact bearing, Thin section bearing CSXU..-2RS, seals, brass sheet metal cage

Main Dimensions & Performance Data
d | 190,5 mm | Bore diameter |
D | 209,55 mm | Outside diameter |
B | 12,7 mm | Width |
Cr | 12.900 N | Basic dynamic load rating, radial |
C0r | 26.500 N | Basic static load rating, radial |
nG | 1.080 1/min | Limiting speed |
≈m | 450 g | Weight |
Dimensions
rmin | 0,38 mm | Minimum chamfer dimension |
d1 | 197,5 mm | Shoulder diameter inner ring |
D1 | 202,5 mm | Shoulder diameter outer ring |
d1 | 194,3 mm | Caliber diameter inner ring |
D1 | 204,1 mm | Caliber diameter outer ring |
α | 30 ° | Contact angle |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Recently viewed products