Select a different country or region to see content for your location.
United States
03:40:40 GMT+0000 (Coordinated Universal Time)


CSXG090
Four-point contact bearing
Four point contact bearing, Thin section bearing CSXG, brass sheet metal cage

Main Dimensions & Performance Data
d | 228,6 mm | Bore diameter |
D | 279,4 mm | Outside diameter |
B | 25,4 mm | Width |
Cr | 67.000 N | Basic dynamic load rating, radial |
C0r | 112.000 N | Basic static load rating, radial |
nG | 1.100 1/min | Limiting speed |
≈m | 3,26 kg | Weight |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
d1 | 247,5 mm | Shoulder diameter inner ring |
D1 | 260,6 mm | Shoulder diameter outer ring |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.