Select a different country or region to see content for your location.
United States
14:20:24 GMT+0000 (Coordinated Universal Time)


CSXD160
Four-point contact bearing
Four point contact bearing, Thin section bearing CSXD, brass sheet metal cage

Main Dimensions & Performance Data
d | 406,4 mm | Bore diameter |
D | 431,8 mm | Outside diameter |
B | 12,7 mm | Width |
Cr | 27.000 N | Basic dynamic load rating, radial |
C0r | 80.000 N | Basic static load rating, radial |
nG | 620 1/min | Limiting speed |
≈m | 1,4 kg | Weight |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
d1 | 415,8 mm | Shoulder diameter inner ring |
D1 | 422,4 mm | Shoulder diameter outer ring |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.