regionSelectionBanner.message
country.us
09:35:20 GMT+0000 (Coordinated Universal Time)


CSXC090
Four-point contact bearing
Four point contact bearing, Thin section bearing CSXC, brass sheet metal cage
productDetailsPage.tabs.information

common.measureSystem.metric
common.measureSystem.imperial
Main Dimensions & Performance Data
d | 228,6 mm | Bore diameter |
D | 247,65 mm | Outside diameter |
B | 9,525 mm | Width |
Cr | 13.800 N | Basic dynamic load rating, radial |
C0r | 31.500 N | Basic static load rating, radial |
nG | 1.250 1/min | Limiting speed |
≈m | 430 g | text.product.weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
d1 | 235,6 mm | Shoulder diameter inner ring |
D1 | 240,6 mm | Shoulder diameter outer ring |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
productDetailsPage.hybrid