Select a different country or region to see content for your location.
United States
16:39:22 GMT+0000 (Coordinated Universal Time)


CSXC080
Four-point contact bearing
Four point contact bearing, Thin section bearing CSXC, brass sheet metal cage

Main Dimensions & Performance Data
d | 203,2 mm | Bore diameter |
D | 222,25 mm | Outside diameter |
B | 9,525 mm | Width |
Cr | 13.200 N | Basic dynamic load rating, radial |
C0r | 28.000 N | Basic static load rating, radial |
nG | 1.430 1/min | Limiting speed |
≈m | 380 g | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
d1 | 210,2 mm | Shoulder diameter inner ring |
D1 | 215,2 mm | Shoulder diameter outer ring |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.