Select a different country or region to see content for your location.
United States
03:35:18 GMT+0000 (Coordinated Universal Time)


CSXB035
Vierpunktlager
Vierpunktlager, Dünnringlager CSXB, Messingblechkäfig

Hauptabmessungen und Leistungsdaten
d | 88,9 mm | Bohrungsdurchmesser |
D | 104,775 mm | Außendurchmesser |
B | 7,938 mm | Breite |
Cr | 7.700 N | Dynamische Tragzahl, radial |
C0r | 10.600 N | Statische Tragzahl, radial |
nG | 3.750 1/min | Grenzdrehzahl |
≈m | 120 g | Weight |
Abmessungen
rmin | 1 mm | Minimaler Kantenabstand |
d1 | 94,8 mm | Borddurchmesser des Innenringes |
D1 | 98,9 mm | Borddurchmesser des Außenringes |
α | 30 ° | Druckwinkel |
Temperaturbereich
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Operating conditions for bearing CSXB035-HLE
In work for CSXB035-HLE
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch