Select a different country or region to see content for your location.
United States
01:15:27 GMT+0000 (Coordinated Universal Time)


CSEG120
Angular contact ball bearing
Angular contact ball bearing, Thin section bearing CSEG, brass sheet metal cage

Main Dimensions & Performance Data
d | 304,8 mm | Bore diameter |
D | 355,6 mm | Outside diameter |
B | 25,4 mm | Width |
Cr | 55.000 N | Basic dynamic load rating, radial |
C0r | 98.000 N | Basic static load rating, radial |
nG | 1.610 1/min | Limiting speed |
≈m | 4,29 kg | Weight |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
d1 | 323,7 mm | Shoulder diameter inner ring |
D1 | 336,8 mm | Shoulder diameter on outer ring wide side face |
D2 | 342,4 mm | Shoulder diameter on outer ring small side face |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Operating conditions for bearing CSEG120-HLE
In work for CSEG120-HLE
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products