Select a different country or region to see content for your location.
United States
23:22:22 GMT+0000 (Coordinated Universal Time)


CSED140
Angular contact ball bearing
Angular contact ball bearing, Thin section bearing CSED, brass sheet metal cage
Frequently bought together

Main Dimensions & Performance Data
d | 355,6 mm | Bore diameter |
D | 381 mm | Outside diameter |
B | 12,7 mm | Width |
Cr | 19.000 N | Basic dynamic load rating, radial |
C0r | 47.000 N | Basic static load rating, radial |
nG | 1.470 1/min | Limiting speed |
≈m | 1,16 kg | Weight |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
d1 | 365 mm | Shoulder diameter inner ring |
D1 | 371,6 mm | Shoulder diameter on outer ring wide side face |
D2 | 374 mm | Shoulder diameter on outer ring small side face |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch