Select a different country or region to see content for your location.
United States
13:25:47 GMT+0000 (Coordinated Universal Time)


CSED090
Angular contact ball bearing
Angular contact ball bearing, Thin section bearing CSED, brass sheet metal cage

Main Dimensions & Performance Data
d | 228,6 mm | Bore diameter |
D | 254 mm | Outside diameter |
B | 12,7 mm | Width |
Cr | 16.300 N | Basic dynamic load rating, radial |
C0r | 30.500 N | Basic static load rating, radial |
nG | 2.290 1/min | Limiting speed |
≈m | 0,77 kg | Weight |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
d1 | 238 mm | Shoulder diameter inner ring |
D1 | 244,6 mm | Shoulder diameter on outer ring wide side face |
D2 | 247,2 mm | Shoulder diameter on outer ring small side face |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.