Select a different country or region to see content for your location.
United States
21:14:31 GMT+0000 (Coordinated Universal Time)


CSEC060
Angular contact ball bearing
Angular contact ball bearing, Thin section bearing CSEC, brass sheet metal cage

Main Dimensions & Performance Data
d | 152,4 mm | Bore diameter |
D | 171,45 mm | Outside diameter |
B | 9,525 mm | Width |
Cr | 9.300 N | Basic dynamic load rating, radial |
C0r | 15.000 N | Basic static load rating, radial |
nG | 3.500 1/min | Limiting speed |
≈m | 290 g | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
d1 | 159,4 mm | Shoulder diameter inner ring |
D1 | 164,4 mm | Shoulder diameter on outer ring wide side face |
D2 | 166,4 mm | Shoulder diameter on outer ring small side face |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products