Select a different country or region to see content for your location.
United States
15:44:55 GMT+0000 (Coordinated Universal Time)


CSEC045
Angular contact ball bearing
Angular contact ball bearing, Thin section bearing CSEC, brass sheet metal cage

Main Dimensions & Performance Data
d | 114,3 mm | Bore diameter |
D | 133,35 mm | Außendurchmesser |
B | 9,525 mm | Breite |
Cr | 8.400 N | Basic dynamic load rating, radial |
C0r | 11.400 N | Basic static load rating, radial |
nG | 4.650 1/min | Grenzdrehzahl |
≈m | 220 g | Weight |
Dimensions
rmin | 1 mm | Minimaler Kantenabstand |
d1 | 121,3 mm | Borddurchmesser des Innenringes |
D1 | 126,3 mm | Borddurchmesser der breiten Außenringseitenfläche |
D2 | 128,3 mm | Borddurchmessser der schmalen Außenringseitenfläche |
α | 30 ° | Druckwinkel |
Temperature range
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Your current product variant
Logistical code | HLE | - |
Sealing | Without | Not sealed |
Cage | YP | Brass sheet metal |
Tolerance class | PL1 | Class PL1, Normal |
Lubricant | Without | Bearing not greased |
Characteristics
Recently viewed products