Select a different country or region to see content for your location.
United States
10:31:47 GMT+0000 (Coordinated Universal Time)


CSEA047
Angular contact ball bearing
Angular contact ball bearing, Thin section bearing CSEA, brass sheet metal cage

Main Dimensions & Performance Data
d | 120,65 mm | Bore diameter |
D | 133,35 mm | Outside diameter |
B | 6,35 mm | Width |
Cr | 4.450 N | Basic dynamic load rating, radial |
C0r | 7.100 N | Basic static load rating, radial |
nG | 4.600 1/min | Limiting speed |
≈m | 100 g | Weight |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
d1 | 125,3 mm | Shoulder diameter inner ring |
D1 | 128,6 mm | Shoulder diameter on outer ring wide side face |
D2 | 129,9 mm | Shoulder diameter on outer ring small side face |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.