Select a different country or region to see content for your location.
United States
09:20:51 GMT+0000 (Coordinated Universal Time)


CSCU090-2RS
Deep groove ball bearing
Deep groove ball bearing, Thin section bearing CSCU..-2RS, seals, brass sheet metal cage

Main Dimensions & Performance Data
d | 228,6 mm | Bore diameter |
D | 247,65 mm | Outside diameter |
B | 12,7 mm | Width |
Cr | 10.400 N | Basic dynamic load rating, radial |
C0r | 18.200 N | Basic static load rating, radial |
nG | 1.150 1/min | Limiting speed |
≈m | 0,54 kg | Weight |
Dimensions
rmin | 0,38 mm | Minimum chamfer dimension |
d1 | 232,4 mm | Caliber diameter inner ring |
D1 | 242,2 mm | Caliber diameter outer ring |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Recently viewed products