Select a different country or region to see content for your location.
United States
06:34:29 GMT+0000 (Coordinated Universal Time)


CSCU050-2RS
Deep groove ball bearing
Deep groove ball bearing, Thin section bearing CSCU..-2RS, seals, brass sheet metal cage

Main Dimensions & Performance Data
d | 127 mm | Bore diameter |
D | 146,05 mm | Outside diameter |
B | 12,7 mm | Width |
Cr | 8.500 N | Basic dynamic load rating, radial |
C0r | 10.200 N | Basic static load rating, radial |
nG | 2.030 1/min | Limiting speed |
≈m | 310 g | Weight |
Dimensions
rmin | 0,38 mm | Minimum chamfer dimension |
d1 | 130,8 mm | Caliber diameter inner ring |
D1 | 140,8 mm | Caliber diameter outer ring |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Your current product variant
Logistical code | HLE | - |
Sealing | 2RS | Contact seal on both sides |
Cage | YH | Brass sheet metal |
Tolerance class | PL1 | Class PL1, Normal |
Radial internal clearance | PL1 | Class PL1, Normal |
Lubricant | Lubricating grease |
Characteristics


All
English

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch