Select a different country or region to see content for your location.
United States
00:37:19 GMT+0000 (Coordinated Universal Time)


CSCG160
Deep groove ball bearing
Deep groove ball bearing, Thin section bearing CSCG, brass sheet metal cage
Frequently bought together

Main Dimensions & Performance Data
d | 406,4 mm | Bore diameter |
D | 457,2 mm | Outside diameter |
B | 25,4 mm | Width |
Cr | 58.000 N | Basic dynamic load rating, radial |
C0r | 112.000 N | Basic static load rating, radial |
nG | 1.210 1/min | Limiting speed |
≈m | 5,57 kg | Weight |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
d1 | 425,3 mm | Shoulder diameter inner ring |
D1 | 438,4 mm | Shoulder diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Operating conditions for bearing CSCG160-HLE
In work for CSCG160-HLE
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


